IESNA:LM-63-2002
[TEST]P1056205
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1531
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1095.4 1084.7 1081.4 1072.8 1060 1044.9 1026.7 1005.2 982.6 955.8
926.8 896.7 863.4 829.1 793.6 757.1 719.5 683 641.1 603.5
562.7 521.9 482.2 440.3 399.5 357.6 315.7 273.9 230.9 190.1
150.3 111.7 76.2 44 16.1 0 0
1095.4 1097.5 1090 1076.1 1056.7 1034.2 1005.2 974 939.7 901
862.4 820.5 776.4 731.3 684.1 636.8 588.5 540.2 491.9 444.6
394.1 346.9 299.6 252.4 206.2 162.2 121.4 82.7 50.5 25.8
16.1 8.6 3.2 1.1 0 0 0
1095.4 1086.8 1071.8 1049.2 1018.1 980.5 938.6 892.4 842 787.2
731.3 672.3 613.2 552 491.9 433.9 374.8 319 264.2 211.6
164.3 120.3 79.5 43 21.5 17.2 11.8 7.5 4.3 2.1
1.1 1.1 0 0 0 0 0
1095.4 1087.9 1066.4 1035.3 994.5 946.1 894.6 834.4 770 702.3
634.7 566 496.2 431.7 366.2 303.9 244.9 189 140.7 95.6
55.8 24.7 18.3 14 10.7 6.4 4.3 2.1 1.1 1.1
1.1 1.1 0 0 0 0 0
1095.4 1089 1070.7 1036.3 991.2 938.6 880.6 817.3 748.5 675.5
602.5 528.4 457.5 388.8 322.2 258.8 200.8 148.2 102 60.1
25.8 19.3 15 10.7 7.5 4.3 3.2 1.1 1.1 1.1
0 0 0 0 0 0 0
